Digital outputs
Variant | Relay: 1 changeover contact |
Nominal voltage | 24 VDC |
Max. voltage | 26.4 VDC |
Switching voltage | Max. 400 VAC |
Nominal output current | 16 A |
Actuator power supply | External |
Switching delay | |
0 → 1 | 8 ms |
1 → 0 | 6 ms |
Service life | |
Mechanical | 30,000,000 cycles |
Switching capacity | |
Maximum | 4000 VA |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Ambient conditions
Temperature | |
Operation | -40 to 85°C |
Storage | -40 to 85°C |
Mechanical properties
Dimensions | |
Width | 12.7 mm |
Height | 29 mm |
Depth | 15.7 mm |
Weight | 14 g |
Material number:
8EXR0000.1600-00Description:
Relay 16 A, 24 VDC, without socket