5MMHDD.0080-01

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Hard disk
Capacity 80 GB
Number of heads 2
Number of sectors 156,301,488
Bytes per sector 512
Cache 8 MB
Speed 5400 rpm ±1%
Startup time Typ. 4 s (from 0 rpm to read access)
MTBF 750,000 POH
S.M.A.R.T. support Yes
Interface ATA-6
Access time 10 ms
Data transfer rate
Internal Max. 450 Mbit/s
To/From host Max. 100 MB/s (Ultra DMA mode 5)
Positioning time
Minimum (track to track) 1 ms
Nominal (read access) 12.5 ms
Maximum (read access) 22 ms
Ambient conditions
Temperature
Operation -30 to 85°C
24-hour operation -30 to 85°C
Storage -40 to 95°C
Transport -40 to 95°C
Relative humidity
Operation 5 to 90%
Storage 5 to 95%
Transport 5 to 95%
Vibration
Operation 5 to 500 Hz: 2 g, no unrecoverable errors
Storage 5 to 500 Hz: 5 g, no unrecoverable errors
Transport 5 to 500 Hz: 5 g, no unrecoverable errors
Shock
Operation Max. 300 g, 2 ms, no unrecoverable errors
Max. 150 g, 11 ms, no unrecoverable errors
Storage Max. 800 g, 2 ms, no damage
Max. 400 g, 0.5 ms, no damage
Transport Max. 800 g, 2 ms, no damage
Max. 400 g, 0.5 ms, no damage
Elevation
Operation -300 to 5000 m
Storage -300 to 12192 m
Mechanical properties
Dimensions
Width 13 mm
Length 130 mm
Height 98 mm
Weight 102 g
Vendor information
Manufacturer Seagate
Manufacturer's product ID ST980817AM
Material number:
5MMHDD.0080-01
Description:
PATA-HDD 80 GB (EE25)

Please choose country and language

B&R Logo