General information
Suitable for CPU boards |
5PC600.E855-01 5PC600.E855-03 5PC600.X855-01 5PC600.X855-03 |
Suitable for system units | 5PC600.SF03-00 |
Certifications | |
CE | Yes |
UKCA | Yes |
EAC | Product family certification |
Mechanical properties
Material | Black aluminum front |
Dimensions | |
Width | 228.7 mm |
Height | 358 mm |
Depth | 28 mm |
Weight | Approx. 3200 g |
Material number:
5AC600.HS02-02Description:
APC620 full size heat sink for CPU boards with Pentium M 1600 MHz, Pentium M 1800 MHz.
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 620 User manual | PDF / 16 MB |