• Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
B&R Logo

ETA510.0102-100 – Integrated safety technology

Safety technology is an integral part of modern machines. In this ETA system, a SafeLOGIC controller has been installed as safety controller in addition to an X20 controller. The X20 controller and the SafeLOGIC controller are connected via POWERLINK. Safety-related data is exchanged using the openSAFETY protocol. In addition to the X20 I/O modules, X20 safety modules are also installed. They are used to control the safety components integrated in the ETA system. This ETA system includes safety functions such as a light curtain, a mode selector switch, an enable switch and an E-stop button.

Content of delivery and sample configurations

  • ETA510.0102-100_von vorne
  • ETA510.0102-100 von links vorne
  • ETA510.0102-100 von links
  • ETA510.0102-100 von hinten
  • ETA510.0102-100 von rechts
  • ETA510.0102-100 von oben vorne
  • ETA510.0102-100 Schalterbox, Lichtgitter, Aktor
  • ETA510.0102-100 Lichtgittermontage
  • ETA510.0102-100_ANW_vorne
  • ETA510.0102-100 von rechts- Sicht auf Lichtgitter
  • ETA510.0102-100 von rechts-Kopie
  • ETA510.0102-100 von oben
  • ETA540.0101-100 mit ETA510.0102-100 Kombination
  • Areas of application and features:
  • PLCopen programming
  • Many standardized function blocks for implementing safety functions are included in the PLCopen Safety library. With this ETA system, the SF_ESPE, SF_EmergencyStop, SF_OutControl, SF_ModeSelector, SF_Antivalent and SF_Equivalent function blocks can be tested directly on the hardware.

  • Configuring and setting parameters for safety components
    • Integrated light curtain with dedicated OSSD signal
    • Mode selector switch and discrepancy time
    • Safe enable switch
    • E-stop button and equivalence
    • Switching safe actuators with switching frequency monitoring
  • Safety-certified I/O modules
  • Multi-channel evaluation
  • Multiple digital input signals and the corresponding test signals can be configured and used, for example to evaluate a multi-channel, electromechanical switch, in addition to the integrated equivalence/antivalence analysis for the safe digital input modules.

  • Creating safety applications
  • With this ETA system, standard and safety application communication and the enabling principle can be used. Realistic applications, such as downloading the safety application via a routed network connection or acknowledging new software versions and hardware modules on the SafeLOGIC controller demonstrate the functionality of B&R's integrated safety solution in real-world situations.

Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.