Please choose country and language:

ETAL210.1050-1 – ETA light control technology X20CP1586

With hardware up to and including Intel® Atom™ CPUs, the X20 system covers the entire performance range for precise, quick and yet cost-effective open- and closed-loop control of machines and systems. This system is extremely compact and highly modular as a result of its unique "slice" system design. Perfectly integrated fieldbus connections provide the highest degree of freedom for decentralized machine and system concepts.

The X20CP1586 is a powerful X20 system CPU. This CPU is especially useful for applications which require short cycle times, have to process very large amounts of data or carry out floating point operations. It is clocked at 1.6 GHz and has 512 MB DDR2 SDRAM.

Figure

System features

ETAL210.1050-1: Viewed from the front left
  • Enables extensive control tasks
  • High processing power thanks to Intel® Atom™ CPU
  • Integrated HMI with VNC server
  • Integrated FTP and web server
  • Closed-loop control and mathematical functions
  • Data recording on mass storage device
  • Web-based system diagnostics
  • Can be expanded modularly with other ETAL systems via POWERLINK
  • Compact dimensions: HxWxD: 230x300x90mm
  • Order data

    Order data

    Model number

    Short description

    ETAL210.1050-1

    ETA light control technology X20CP1586

    Required accessories

    Required accessories

    Model number / reference

    Short description

    ETAL100.0000-2

    Base plate for installing up to two ETA light systems

    0TP650.07

    Desktop power supply 24 VDC, 2.5 A

    POWERLINK connection cable

    POWERLINK connection cable for connecting a PC with Automation Studio to the X20 controller or for connecting two ETA light systems

    Included in delivery

    Included in delivery

    Model number

    Short description

    ETAL100.0200-1

    Module mount with top-hat rail

    X20CP1586

    X20 CPU, ATOM 1.6 GHz, 512 MB DDR2 RAM

    5CFCRD.0512-06

    CompactFlash 512 MB, compatible with B&R systems

    -

    The system is delivered as shown in the image with a pre-configured power supply cable for connecting to the female connector of the desktop power supply (0TP650.07). The system can therefore be put into operation immediately after the supply voltage is connected. The item listed under the "Required accessories" category is not included in the content of delivery and must be ordered separately. All terminal blocks are included in the delivery. The model numbers can also be found in the respective data sheet.

    Please choose country and language:

    B&R Logo