Please choose country and language

Dear Sir or Madame,

This special edition of the automationLETTER takes a look at some of the things going on in the packaging industry since Interpack 2014. Bryan Griffen, chairman of OMAC, also explains the advantages of the PackML standard. We look forward to seeing you at an upcoming packaging exhibition.

Maurizio Tarozzi
Global Technology Manager Packaging Solutions

Trade show reports - interpack 2014

ILAPAK

The next generation of wrapping machinery

Laetus

Enhancing quality with track and trace applications

Fillomatic

Robotic filling machine delivers double output

Optima

Process machine highlights modularity and scalability

GLASS

Ergonomically designed machine for gentle mixing

B&B MAF

Enhanced performance by servo technology

Interview - Do you speak PackML?

The common machine language defined by the PackML standard allows packaging machines, their operators and higher-level information systems to communicate with unprecedented clarity. Machine builders, system integrators and end users alike are already experiencing the benefits.

Next packaging exhibitions

Datum

Name

Ort

B&R Stand

Branche

28. - 31.10.14

Cibus Tec

Parma

3 / D025

Food & Beverage

02. - 05.11.14

Pack Expo

Chicago

S-3179

Packaging

17. - 20.11.14

Emballage

Paris

4 A 002

Packaging

02. - 04.12.14

P-Mac

Mumbai

7 / P48

Pharmaceuticals

24. - 27.03.15

Anuga FoodTec

Köln

ND

Food & Beverage

Please choose country and language

B&R Logo