Please choose country and language

Dear Sir or Madame,

This edition focuses on innovations showcased at this year's interpack. You'll find videos about companies who are innovating their way to the top of their segments by incorporating advanced technologies - like safe robotics, vision inspection, in-line digital printing and IT systems - to deliver solutions that are far greater than the sum of their parts.

I'm looking forward to see you at one of our next packaging exhibitions.

Maurizio Tarozzi
Global Technology Manager Packaging Solutions

Trade show reports - interpack 2014

GEA

High-speed slicing and packaging line delivers flexible solution.

R. Weiss

High-speed picker line features ease-of-use.

Acma Volpak

Tea bag machine solution offers performance and sustainability.

Hastamat

A stainless steel machine generates up to 250 packs per minute.

Meurer

The case packaging machine outputs up to 120 pouches per minute.

Serac Group

New innovative blow-fill-cap machine for PET bottles.

Download the special edition of our customer magazine

The packaging world is evolving -

Are you fit enough to survive?

In this special edition of our customer magazine, you'll read about how B&R is ready to advance side-by-side with its partners to meet challenges in the packaging industry head-on. We're constantly investing in new automation technology that makes our customers more energy efficient while helping them achieve whole new dimensions of productivity and flexibility.

Next packaging exhibitions

Date

Name

Location

B&R Booth

Industry

09/25 - 09/27/14

Packtech India

Mumbai

ND

Packaging

09/30 - 10/02/14

PPMA 2014

Birmingham

B22

Packaging

10/28 - 10/31/14

Cibus Tec

Parma

ND

Food & Beverage

11/02 - 11/05/14

Pack Expo

Chicago

S-3179

Packaging

11/17 - 11/20/14

Emballage

Paris

4 A 002

Packaging

12/02 - 12/04/14

P-Mac

Mumbai

ND

Pharmaceuticals

Please choose country and language

B&R Logo