B&R Logo
  • Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
English Canada

Please choose your country:

Follow us:
  • Specifications

  • Basic Information

  • Accessories

  • Downloads

  • Revisions

  • Serial number

    B&R ID code0xE8EA
    Reset buttonYes
    Status LEDSupply voltage
    Status
    LinkManager connection
    Wireless connection
    Power consumptionMax. 5 W
    Data transfer / Frequency domain
    Integrated broadband modem
    WCDMA850 MHz
    1900 MHz
    2100 MHz
    GPRS/EDGE850 MHz
    900 MHz
    1800 MHz
    1900 MHz
    Processor
    TypeARM Cortex A5
    Clock frequency563 MHz
    IF1 interface
    TypeEthernet UPLINK1
    DesignShielded RJ45
    Cable lengthMax. 100 m between 2 nodes (segment length)
    Transfer rateMax. 10/100 Mbit/s
    Transmission
    Physical layer10BASE-T/100BASE-TX
    Half-duplexYes
    Full-duplexYes
    AutonegotiationYes
    Auto-MDI / MDIXYes
    IF2 interface
    TypeDEV1
    DesignShielded RJ45
    Transfer rateMax. 10/100 Mbit/s
    IF3 interface
    Type3G/GPRS
    DesignSMA female
    Nominal voltage12 to 24 VDC
    Temperature
    Operation-25 to 45°C
    Relative humidity
    Operation5 to 95%
    Storage5 to 95%
    Transport5 to 95%
    MaterialAluminum
    Dimensions
    Width32 mm
    Height107 mm
    Depth97 mm
    Weight0.5 kg

0RMSM1135

-
Product description:
Material number:
0RMSM1135
Description:
Secure Remote Maintenance -SiteManager, GPRS/3G, 1x Ethernet 100BASE-T uplink port, 1x GPRS/3G uplink port, 5 device agents, integrated firewall, 2x digital inputs, 2x digital outputs, 24 VDC
Undefined
  • 0RMSM.A3G-10

    GSM/3G puck antenna Frequencies: 880-960/1710-2170 MHz, SMA connector (male), 2.5 m cable, Screw or hole mounting, IP67, compatible with 0RMSM1135

  • 0RMSM.A3G-20

    GSM/3G mini antenna Frequencies: 824-960/1710-2170 MHz, SMA connector (male), 3 m cable, magnetic attachment, compatible with 0RMSM1135

  • 0RMSM.AMB-10

    GSM/3G/LTE broadband antenna Frequencies: 750-1250, 1650-2700 MHz, SMA male connector, 3 m cable, Screw or hole mounting, compatible with 0RMSM1135, base plate needed for optimal amplification, IP67

  • 0TB6110.2010-01

    10-pin accessory screw clamp terminal block (3.81)

toggle all
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.