• Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
B&R Logo
  • Specifications

  • Basic Information

  • Accessories

  • Downloads

  • Revisions

  • Serial number

    B&R ID code0xE8EB
    Number of supported SiteManagersUp to 2000
    Mains input voltage100 to 240 V
    Frequency50 to 60 Hz
    Installed load36 W
    Processor
    TypeDual core Intel AtomTM C2358
    Clock frequency1.7 GHz
    Flash32 GB
    DRAM2 GB
    IF1 interface
    TypeCONSOLE
    Design1x RJ45 shielded
    Cable lengthMax. 100 m between 2 nodes (segment length)
    Transfer rateMax. 10/100/1000 Mbit/s
    Interface IF2
    TypeUSB 2.0
    Interface IF3
    TypeUSB 2.0
    Interface IF4
    TypeLAN
    Design1x RJ45 shielded
    Transfer rateMax. 10/100/1000 Mbit/s
    Interface IF5
    TypeWAN
    Design1x RJ45 shielded
    Transfer rateMax. 10/100/1000 Mbit/s
    Interface IF6
    TypeAUX1
    Design1x RJ45 shielded
    Transfer rateMax. 10/100/1000 Mbit/s
    Interface IF7
    TypeAUX2
    Design1x RJ45 shielded
    Transfer rateMax. 10/100/1000 Mbit/s
    Temperature
    Operation0 to 40°C
    Dimensions
    Width177 mm
    Height44 mm
    Depth145.5 mm
    Weight1.2 kg

0RMGM.4260-TP

-
Product description:
Material number:
0RMGM.4260-TP
Description:
Secure Remote Maintenance - GateManager (hardware device), manages max. 2000 SiteManagers, 1x LinkManager and 1x LinkManager Mobile license included, service agreement ENTRY included and must be activated and unlocked according to the manual. Service agreement will be invoiced separately twice a year.
Further information:

The B&R user's manual for Secure Remote Maintenance is available in the Downloads section. The following sections list associated documentation for this product.

toggle all
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our .