Please choose country and language

Operating system
Target systems
Industrial PC APC910
Processor Core i7
Xeon E3
Chipset QM170
CM236
Edition Enterprise LTSB - High End
Architecture 64-Bit (legacy BIOS boot)
Language Multilingual
Minimum size of RAM 2 GB
Minimum size of data storage medium 20 GB
Material number:
5SWW10.0749-MUL
Description:
Windows 10 IoT Enterprise 2016 LTSB - 64-bit - High End - Multilingual - APC910 chipset QM170/CM236 - CPU Core i7/Xeon E3 - License (without Recovery DVD) - Only available with a new device
Optional Accessories
Windows 10 IoT Enterprise
5SWW10.0800-MUL Windows 10 IoT Enterprise 2016 LTSB - 64-bit - Language Pack DVD
Documentation Version (Date) Download
Windows 10 IoT Enterprise 2016 LTSB user's manual PDF / 431 KB

Please choose country and language

B&R Logo