Please choose country and language

Operating system
Target systems
Industrial PC PPC900
Chipset QM77
HM76
Edition High End
Architecture 64-bit (UEFI boot)
Language Multilingual
Minimum size of RAM 2 GB
Minimum size of data storage medium 20 GB
Material number:
5SWW10.0741-MUL
Description:
Windows 10 IoT Enterprise 2016 LTSB - 64-bit - High End - Multilingual - PPC900 chipset QM77/HM76 - CPU Core i7 - License (without Recovery DVD) - Only available with a new device
Optional Accessories
Windows 10 IoT Enterprise
5SWW10.0800-MUL Windows 10 IoT Enterprise 2016 LTSB - 64-bit - Language Pack DVD
Documentation Version (Date) Download
Windows 10 IoT Enterprise 2016 LTSB user's manual PDF / 431 KB

Please choose country and language

B&R Logo