Please choose country and language

Operating system
Target systems
Industrial PC APC3100
Processor Celeron, Core i3 and i5
Chipset Kaby Lake
Edition Value
Architecture 64-bit (UEFI boot)
Language Multilingual
Minimum size of RAM 2 GB
Minimum size of data storage medium 20 GB
Material number:
5SWW10.0653-MUL
Description:
Windows 10 IoT Enterprise 2016 LTSB - 64-bit - Value - Multilingual - APC3100 Kaby Lake (UEFI boot) - CPU Celeron/Core i3/Core i5 - License (without Recovery DVD) - Only available with a new device
Optional Accessories
Windows 10 IoT Enterprise
5SWW10.0800-MUL Windows 10 IoT Enterprise 2016 LTSB - 64-bit - Language Pack DVD
Documentation Version (Date) Download
Automation PC 3100 Device number key PDF / 116 KB
Automation PC 3100 User's manual PDF / 22 MB
Windows 10 IoT Enterprise 2016 LTSB user's manual PDF / 431 KB

Please choose country and language

B&R Logo