Please choose country and language

Operating system
Target systems
Industrial PC APC910
Processor Celeron
Core i3/i5
Chipset QM77
HM76
Edition Enterprise LTSB - Value
Architecture 64-Bit (legacy BIOS boot)
Language Multilingual
Minimum size of RAM 2 GB
Minimum size of data storage medium 20 GB
Material number:
5SWW10.0640-MUL
Description:
Windows 10 IoT Enterprise 2016 LTSB - 64-bit - Value - Multilingual - APC910 chipset QM77/HM76 - CPU Celeron/Core i3/Core i5 - License (without Recovery DVD) - Only available with a new device
Optional Accessories
Windows 10 IoT Enterprise
5SWW10.0800-MUL Windows 10 IoT Enterprise 2016 LTSB - 64-bit - Language Pack DVD
Documentation Version (Date) Download
Windows 10 IoT Enterprise 2016 LTSB user's manual PDF / 431 KB

Please choose country and language

B&R Logo