Please choose country and language

General information
B&R ID code 0xB1D0
Configuration software Automation Studio (version 3.0.81 and higher) / SYCONnet
Certifications
CE Yes
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD
Controller
Processor netX 500
Dual-port memory 64 kB
Fieldbus
Type Ethernet
Variant 2x RJ45, CAT5
Line length Max. 100 m
Transfer rate 10/100 Mbit/s
Cyclic data Max. 2048 bytes (IOCR)
Acyclic data Read/Write record, max. 1024 bytes/telegram
Functions Context Management via CLRPC
DCP
Process and diagnostics alarm
1 submodule
Diagnostics, max. 200 bytes/telegram
Max. 244 modules
Set / actual -Configuration comparison
VLAN and priority tagging
Electrical properties
Nominal voltage +3.3 V ±5%
Nominal current 650 mA
Ambient conditions
Temperature
Operation 0 to 55°C
Mechanical properties
Dimensions
Width 120 mm
Height 73.2 mm
Depth 18.5 mm
Slot Standard PCI half-size module, Plug & Play
Installation in
B&R Automation PC Yes
B&R Panel PC Yes
Desktop PC Yes
Material number:
5ACPCI.XPNS-00
Description:

The 5ACPCI.XPNS-00 is equipped with two Ethernet interfaces and can therefore be used as a device in a PROFINET network. Data is exchanged via the dual port memory.

Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (5ACPCI.XPNS-00) EXE / 819 KB
V4.0 HW Upgrade (5ACPCI.XPNS-00) EXE / 801 KB
Documentation Version (Date) Download
B&R Hilscher Fieldbus cards PDF / 3 MB
Datasheet 5ACPCI.XPNS-00 PDF / 559 KB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 90 MB
Fieldbus equipment description files Version (Date) Download
5ACPCI.XPNS-00 GSDML package ZIP / 15 KB
Firmware Upgrades Version (Date) Download
Hilscher firmware (5ACPCI.XPNS-00) ZIP / 430 KB

Please choose country and language

B&R Logo