Please choose country and language

General information
Certifications
CE Yes
UL cURus E360421
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 5000
Number of pole pairs 4
Nominal torque Mn [Nm] 0.817
Nominal power PN [W] 428
Nominal current IN [A] 0.961
Stall torque M0 [Nm] 0.943
Stall current I0 [A] 1.22
Maximum torque Mmax [Nm] 3.8
Maximum current Imax [A] 5.5
Maximum speed nmax [rpm] 8000
Torque constant KT [Nm/A] 0.85
Voltage constant KE [V/1000 rpm] 54.5
Stator resistance R2ph [Ω] 21.4
Stator inductance L2ph [mH] 37.5
Electrical time constant tel [ms] 1.751
Thermal time constant ttherm [min] 24
Moment of inertia J [kgcm2] 0.33
Weight without brake m [kg] 4.1
Holding brake
Holding torque of brake MBr [Nm] 2.5
Mass of brake [kg] 0.7
Moment of inertia of brake JBr [kgcm2] 0.012
Recommendations
ACOPOSmulti 8BVIxxxx... 0014
ACOPOS P3 8EIxxxx... 2X2X
Cross section for B&R motor cables [mm2] 2.5
Connector size 1
Material number:
8JSQ31.ee050ffgg-0
Description:
S3 4500 10 00000 x xx 0 S0 xx S 560 EI
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8JSB-8JSQ PDF / 409 KB
Documentation Version (Date) Download
8JSB - 8JSQ user's manual PDF / 4 MB

Please choose country and language

B&R Logo