Please choose country and language

General information
Certifications
CE Yes
UL cURus E360421
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 2500
Number of pole pairs 5
Nominal torque Mn [Nm] 3.511
Nominal power PN [W] 919
Nominal current IN [A] 2.041
Stall torque M0 [Nm] 4.32
Stall current I0 [A] 2.65
Maximum torque Mmax [Nm] 15.2
Maximum current Imax [A] 11
Maximum speed nmax [rpm] 6000
Torque constant KT [Nm/A] 1.72
Voltage constant KE [V/1000 rpm] 111
Stator resistance R2ph [Ω] 8.63
Stator inductance L2ph [mH] 32.6
Electrical time constant tel [ms] 3.779
Thermal time constant ttherm [min] 63
Moment of inertia J [kgcm2] 2.09
Weight without brake m [kg] 8.8
Holding brake
Holding torque of brake MBr [Nm] 6
Mass of brake [kg] 1.14
Moment of inertia of brake JBr [kgcm2] 0.068
Recommendations
ACOPOSmulti 8BVIxxxx... 0028
ACOPOS P3 8EIxxxx... 8X8X
Cross section for B&R motor cables [mm2] 2.5
Connector size 1
Material number:
8JSB43.ee025ffgg-0
Description:
S3 4500 10 00000 x xx 0 S0 xx S 560 EI
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8JSB-8JSQ PDF / 409 KB
Documentation Version (Date) Download
8JSB - 8JSQ user's manual PDF / 4 MB

Please choose country and language

B&R Logo