Material Number Description Compare products ...
  • Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
B&R Logo

Incremental encoder with sinusoidal output signal

Incremental encoders with sinusoidal output signals are mostly used in linear motors and systems with high-resolution optical or magnetic position measurement systems.

This encoder plug-in module has inputs for two differential sinusoidal incremental signals with a 90° phase shift and a reference mark signal. The permissible signal amplitudes are dimensioned with a high tolerance and ideally matched to the subsequent evaluation electronics to achieve the best possible resolution.

Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.