Please choose country and language

Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 5
Nominal torque Mn [Nm] 5.2
Nominal power PN [W] 1198
Nominal current IN [A] 2.35
Stall torque M0 [Nm] 7.7
Stall current I0 [A] 3.49
Maximum torque Mmax [Nm] 31.1
Maximum current Imax [A] 21
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 2.22
Voltage constant KE [V/1000 rpm] 134.04
Stator resistance R2ph [Ω] 3.61
Stator inductance L2ph [mH] 32
Electrical time constant tel [ms] 8.86
Thermal time constant ttherm [min] 40
Moment of inertia J [kgcm2] 4.39
Mass without brake m [kg] 8.1
Material number:
8DI46S.ff022hi00-1
Description:
ACOPOSmotor SafeMOTION, size 4, length 6, nominal speed 2200 rpm
Mandatory Accessories
Accessory sets
8CXC000.0000-00 Accessory set: 1x slot cover for male hybrid connector
Threaded caps
X67AC0M08 X67 M8 threaded caps, 50 pcs.
X67AC0M12 X67 M12 threaded caps, 50 pcs.
Optional Accessories
8BVE / 8CVI connection cables
8CCH0002.11120-1 Hybrid cable for connecting 8BVE to 8CVI or 8DI, length 2 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains
8CCH0005.11120-1 Hybrid cable for connecting 8BVE to 8CVI or 8DI, length 5 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains
8CCH0007.11120-1 Hybrid cable for connecting 8BVE to 8CVI or 8DI, length 7 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains
8CCH0009.11120-1 Hybrid cable for connecting 8BVE to 8CVI or 8DI, length 9 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains
8CCH0010.11120-1 Hybrid cable for connecting 8BVE to 8CVI or 8DI, length 10 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains
Hybrid cables
8CCH0001.11110-1 Hybrid cable, length 1 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, can be used in cable drag chains
8CCH0002.11110-1 Hybrid cable, length 2 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, can be used in cable drag chains
8CCH0002.11130-1 Hybrid cable, length 2 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, 1x connector insert rotated 180°, can be used in cable drag chains
8CCH0003.11130-1 Hybrid cable, length 3 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, 1x connector insert rotated 180°, can be used in cable drag chains
8CCH0005.11110-1 Hybrid cable, length 5 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, can be used in cable drag chains
8CCH00X5.11110-1 Hybrid cable, length 0.5 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, can be used in cable drag chains
8CCH01X1.11110-1 Hybrid cable, length 1.10 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, can be used in cable drag chains
8CCH01X2.11110-1 Hybrid cable, length 1.20 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, can be used in cable drag chains
I/O supply cable
X67CA0P00.0010 Power connection cable, 4-pin, straight, 1 m
X67CA0P00.0020 Power connection cable, 4-pin, straight, 2 m
X67CA0P00.0050 Power connection cable, 4-pin, straight, 5 m
X67CA0P10.0005 Power connection cable, 4-pin, angled, 0.5 m
X67CA0P10.0010 Power connection cable, 4-pin, angled, 1 m
X67CA0P10.0020 Power connection cable, 4-pin, angled, 2 m
X67CA0P10.0050 Power connection cable, 4-pin, angled, 5 m
X67CA0P40.0002 Power open-ended cable, 4-pin, straight, 0.25 m
X67CA0P40.0020 Power open-ended cable, 4-pin, straight, 2 m
X67CA0P40.0050 Power open-ended cable, 4-pin, straight, 5 m
POWERLINK/Ethernet-Cable
X67CA0E41.0010 POWERLINK/Ethernet connection cable, RJ45 to M12, 1 m
X67CA0E41.0050 POWERLINK/Ethernet connection cable, RJ45 to M12, 5 m
X67CA0E61.0010 POWERLINK/Ethernet connection cable, M12 to M12, 1 m
X67CA0E61.0020 POWERLINK/Ethernet connection cable, M12 to M12, 2 m
X67CA0E61.0050 POWERLINK/Ethernet connection cable, M12 to M12, 5 m
X67CA0E61.0100 POWERLINK/Ethernet connection cable, M12 to M12, 10 m
Sensor cable
X67CA0A41.0020 M12 sensor cable, 2 m
X67CA0A41.0050 M12 sensor cable, 5 m
X67CA0A41.0100 M12 sensor cable, 10 m
X67CA0A51.0020 M12 sensor cable, angled, 2 m
X67CA0A51.0050 M12 sensor cable, angled, 5 m
X67CA0A51.0100 M12 sensor cable, angled, 10 m
Certificates Version (Date) Download
TÜV-Certificate - Functional Safety ACOPOSmotor SafeMOTION EnDat 2.2 ZIP / 2 MB
Documentation Version (Date) Download
SafeMOTION User´s Manual PDF / 32 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 8DI46S.ffggghi00-1 ZIP / 6 MB

Please choose country and language

B&R Logo