Maritime & offshore
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
Customer benefits
Application examples - exOS in action
A solution for every occasion
Built-in functions
Industrial IoT
IIoT solutions
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
ACOPOSinverter P66
Optional braking resistors
Optional braking resistors
Components and Modules
Material Number
Description
Compare
8I0BR028.000-1
Braking resistor ohmic value: 28 Ω continuous braking power: 0.20 kW degree of protection (IP): IP20
8I0BR060.000-1
Braking resistor ohmic value: 60 Ω continuous braking power: 0.10 kW degree of protection (IP): IP20
8I0BR100.000-1
Braking resistor ohmic value: 100 Ω continuous braking power: 0.05 kW degree of protection (IP): IP20