Please choose country and language

General information
Certifications
CE Yes
Motor
Nominal speed nN [rpm] 8500
Number of pole pairs 4
Nominal torque Mn [Nm] 0.007
Nominal current IN [A] 0.43
Stall torque M0 [Nm] 0.012
Stall current I0 [A] 0.52
Maximum torque Mmax [Nm] 0.03
Maximum current Imax [A] 1.5
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 0.023
Voltage constant KE [V/1000 rpm] 1.48
Stator resistance R2ph [Ω] 13.3
Stator inductance L2ph [mH] 2.47
Electrical time constant tel [ms] 0.18
Thermal time constant ttherm [min] 1.6
Moment of inertia J [kgcm2] 0.0005
Weight without brake m [kg] 0.11
Recommendations
ACOPOSmicro 80VD100Px.xxxx-01 C03X
Connector type I-Tec
Material number:
8WSA11.ee085ffgg-0
Description:
Synchronous motor 8WSA11, SSI encoder, single-turn, nominal speed: 8500 rpm, smooth shaft, IP54, fixed attachment cable 0.5 m with hybrid connector
Mandatory Accessories
Accessories
8BCM00X5.1B48E-0 8WS/ACOPOSmicro hybrid motor cable, length 0.5 m, ((2x(2x26AWG) + 2x24AWG)C + 3x16AWG)C, female 12+3-pin Itec hybrid motor connector, can be used in cable drag chains
Optional Accessories
Accessories
8BCM0003.1B470-0 8WS hybrid motor cable extension, length 3 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains
8BCM0005.1B470-0 8WS hybrid motor cable extension, length 5 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains
8BCM0010.1B470-0 8WS hybrid motor cable extension, length 10 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains
8BCM0015.1B470-0 8WS hybrid motor cable extension, length 15 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8WS PDF / 243 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8WSA11.F0085V0LB-0) EXE / 298 KB
Documentation Version (Date) Download
8WS user's manual PDF / 4 MB

Please choose country and language

B&R Logo