Please choose country and language

Material Number Description
8LVB33.ee003LjCn00 Gear motor 8LVB33, gear ratio: 3, gearbox 8GM50, 1-stage, nominal speed: 1500 rpm
8LVB33.ee003LjDn00 Gear motor 8LVB33, gear ratio: 3, gearbox 8GM50, 1-stage, nominal speed: 2100 rpm
8LVB33.ee003SjCn00 Gear motor 8LVB33, gear ratio: 3, gearbox 8GM40, 1-stage, nominal speed: 1500 rpm
8LVB33.ee003SjDn00 Gear motor 8LVB33, gear ratio: 3, gearbox 8GM40, 1-stage, nominal speed: 2100 rpm
8LVB33.ee004LjCn00 Gear motor 8LVB33, gear ratio: 4, gearbox 8GM50, 1-stage, nominal speed: 1500 rpm
8LVB33.ee004LjDn00 Gear motor 8LVB33, gear ratio: 4, gearbox 8GM50, 1-stage, nominal speed: 2100 rpm
8LVB33.ee004SjCn00 Gear motor 8LVB33, gear ratio: 4, gearbox 8GM40, 1-stage, nominal speed: 1500 rpm
8LVB33.ee004SjDn00 Gear motor 8LVB33, gear ratio: 4, gearbox 8GM40, 1-stage, nominal speed: 2100 rpm
8LVB33.ee005LjCn00 Gear motor 8LVB33, gear ratio: 5, gearbox 8GM50, 1-stage, nominal speed: 1500 rpm
8LVB33.ee005LjDn00 Gear motor 8LVB33, gear ratio: 5, gearbox 8GM50, 1-stage, nominal speed: 2100 rpm
8LVB33.ee005SjCn00 Gear motor 8LVB33, gear ratio: 5, gearbox 8GM40, 1-stage, nominal speed: 1500 rpm
8LVB33.ee005SjDn00 Gear motor 8LVB33, gear ratio: 5, gearbox 8GM40, 1-stage, nominal speed: 2100 rpm
8LVB33.ee008LjCn00 Gear motor 8LVB33, gear ratio: 8, gearbox 8GM50, 1-stage, nominal speed: 1500 rpm
8LVB33.ee008LjDn00 Gear motor 8LVB33, gear ratio: 8, gearbox 8GM50, 1-stage, nominal speed: 2100 rpm
8LVB33.ee008SjCn00 Gear motor 8LVB33, gear ratio: 8, gearbox 8GM40, 1-stage, nominal speed: 1500 rpm
8LVB33.ee008SjDn00 Gear motor 8LVB33, gear ratio: 8, gearbox 8GM40, 1-stage, nominal speed: 2100 rpm
8LVB33.ee009LjCn00 Gear motor 8LVB33, gear ratio: 9, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB33.ee009LjDn00 Gear motor 8LVB33, gear ratio: 9, gearbox 8GM50, 2-stage, nominal speed: 2100 rpm
8LVB33.ee009SjCn00 Gear motor 8LVB33, gear ratio: 9, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
8LVB33.ee009SjDn00 Gear motor 8LVB33, gear ratio: 9, gearbox 8GM40, 2-stage, nominal speed: 2100 rpm
8LVB33.ee010LjCn00 Gear motor 8LVB33, gear ratio: 10, gearbox 8GM50, 1-stage, nominal speed: 1500 rpm
8LVB33.ee010LjDn00 Gear motor 8LVB33, gear ratio: 10, gearbox 8GM50, 1-stage, nominal speed: 2100 rpm
8LVB33.ee012LjCn00 Gear motor 8LVB33, gear ratio: 12, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB33.ee012LjDn00 Gear motor 8LVB33, gear ratio: 12, gearbox 8GM50, 2-stage, nominal speed: 2100 rpm
8LVB33.ee012SjCn00 Gear motor 8LVB33, gear ratio: 12, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
8LVB33.ee012SjDn00 Gear motor 8LVB33, gear ratio: 12, gearbox 8GM40, 2-stage, nominal speed: 2100 rpm
8LVB33.ee015LjCn00 Gear motor 8LVB33, gear ratio: 15, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB33.ee015LjDn00 Gear motor 8LVB33, gear ratio: 15, gearbox 8GM50, 2-stage, nominal speed: 2100 rpm
8LVB33.ee015SjCn00 Gear motor 8LVB33, gear ratio: 15, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
8LVB33.ee015SjDn00 Gear motor 8LVB33, gear ratio: 15, gearbox 8GM40, 2-stage, nominal speed: 2100 rpm
8LVB33.ee016LjCn00 Gear motor 8LVB33, gear ratio: 16, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB33.ee016LjDn00 Gear motor 8LVB33, gear ratio: 16, gearbox 8GM50, 2-stage, nominal speed: 2100 rpm
8LVB33.ee016SjCn00 Gear motor 8LVB33, gear ratio: 16, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
8LVB33.ee016SjDn00 Gear motor 8LVB33, gear ratio: 16, gearbox 8GM40, 2-stage, nominal speed: 2100 rpm
8LVB33.ee020LjCn00 Gear motor 8LVB33, gear ratio: 20, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB33.ee020LjDn00 Gear motor 8LVB33, gear ratio: 20, gearbox 8GM50, 2-stage, nominal speed: 2100 rpm
8LVB33.ee020SjCn00 Gear motor 8LVB33, gear ratio: 20, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
8LVB33.ee020SjDn00 Gear motor 8LVB33, gear ratio: 20, gearbox 8GM40, 2-stage, nominal speed: 2100 rpm
8LVB33.ee025LjCn00 Gear motor 8LVB33, gear ratio: 25, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB33.ee025LjDn00 Gear motor 8LVB33, gear ratio: 25, gearbox 8GM50, 2-stage, nominal speed: 2100 rpm
8LVB33.ee025SjDn00 Gear motor 8LVB33, gear ratio: 25, gearbox 8GM40, 2-stage, nominal speed: 2100 rpm
8LVB33.ee032LjCn00 Gear motor 8LVB33, gear ratio: 32, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB33.ee032LjDn00 Gear motor 8LVB33, gear ratio: 32, gearbox 8GM50, 2-stage, nominal speed: 2100 rpm
8LVB33.ee032SjCn00 Gear motor 8LVB33, gear ratio: 32, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
8LVB33.ee032SjDn00 Gear motor 8LVB33, gear ratio: 32, gearbox 8GM40, 2-stage, nominal speed: 2100 rpm
8LVB33.ee040LjCn00 Gear motor 8LVB33, gear ratio: 40, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB33.ee040LjDn00 Gear motor 8LVB33, gear ratio: 40, gearbox 8GM50, 2-stage, nominal speed: 2100 rpm
8LVB33.ee040SjDn00 Gear motor 8LVB33, gear ratio: 40, gearbox 8GM40, 2-stage, nominal speed: 2100 rpm
8LVB33.ee064LjCn00 Gear motor 8LVB33, gear ratio: 64, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB33.ee064LjDn00 Gear motor 8LVB33, gear ratio: 64, gearbox 8GM50, 2-stage, nominal speed: 2100 rpm
8LVB33.ee064SjCn00 Gear motor 8LVB33, gear ratio: 64, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
8LVB33.ee064SjDn00 Gear motor 8LVB33, gear ratio: 64, gearbox 8GM40, 2-stage, nominal speed: 2100 rpm
8LVB33.ee100LjCn00 Gear motor 8LVB33, gear ratio: 100, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB33.ee100LjDn00 Gear motor 8LVB33, gear ratio: 100, gearbox 8GM50, 2-stage, nominal speed: 2100 rpm
8LVB33.ee100SjCn00 Gear motor 8LVB33, gear ratio: 100, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
8LVB33.ee100SjDn00 Gear motor 8LVB33, gear ratio: 100, gearbox 8GM40, 2-stage, nominal speed: 2100 rpm

Please choose country and language

B&R Logo