Please choose country and language

General information
Certifications
CE Yes
Motor
Nominal speed nN [rpm] 2100
Number of pole pairs 4
Nominal torque Mn [Nm] 2.45
Nominal power PN [W] 539
Nominal current IN [A] 7.3
Stall torque M0 [Nm] 2.6
Stall current I0 [A] 7.9
Maximum torque Mmax [Nm] 7.2
Maximum current Imax [A] 26
Maximum speed nmax [rpm] 6600
Torque constant KT [Nm/A] 0.33
Voltage constant KE [V/1000 rpm] 19.9
Stator resistance R2ph [Ω] 0.503
Stator inductance L2ph [mH] 2
Electrical time constant tel [ms] 4
Thermal time constant ttherm [min] 34
Moment of inertia J [kgcm2] 0.95
Weight without brake m [kg] 2.45
Holding brake
Holding torque of brake MBr [Nm] 3.2
Mass of brake [kg] 0.57
Moment of inertia of brake JBr [kgcm2] 0.38
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmicro 80VD100Px.xxxx-01 C00X
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Options
Connection type Connector
Connection direction Angled (swivel)
Encoder B1 2.2 Bat inductive 16-line multi-turn
Shaft end Smooth shaft
Material number:
8LVA33.B1021D000-0
Description:
Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 2,100 rpm, stall torque: 2.600 Nm, without brake, smooth shaft, angled connector (swivel), centering diameter 70 mm, h7 fit (self-cooling, construction type A), IP54 protection, without oil seal 80 VDC, brake holding torque: 0.00 Nm, B1 2.2 Bat ind. 16-line multi-turn.
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LVA33.B1021D000-0) EXE / 299 KB
Documentation Version (Date) Download
8LVA user's manual PDF / 2 MB
Datsheet 8LVA3... PDF / 271 KB

Please choose country and language

B&R Logo