Please choose country and language

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 0.65
Nominal power PN [W] 204
Nominal current IN [A] 2.9
Stall torque M0 [Nm] 0.68
Stall current I0 [A] 3
Maximum torque Mmax [Nm] 2
Maximum current Imax [A] 10.3
Maximum speed nmax [rpm] 6600
Torque constant KT [Nm/A] 0.23
Voltage constant KE [V/1000 rpm] 13.61
Stator resistance R2ph [Ω] 2
Stator inductance L2ph [mH] 4.1
Electrical time constant tel [ms] 2.1
Thermal time constant ttherm [min] 35
Moment of inertia J [kgcm2] 0.14
Weight without brake m [kg] 1.05
Holding brake
Holding torque of brake MBr [Nm] 2.2
Mass of brake [kg] 0.29
Moment of inertia of brake JBr [kgcm2] 0.12
Recommendations
ACOPOS 8Vxxxx.xx... 1016.50
ACOPOSmicro 80VD100Px.xxxx-01 C02X
ACOPOS P3 8EIxxxx... 4X5M
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Material number:
8LVA22.ee030ffgg-0
Description:
Synchronous motor, self-cooling, size 2, length 2, nominal speed 3000 rpm
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LVA22.B9030D000-0) EXE / 300 KB
Documentation Version (Date) Download
8LVA user's manual PDF / 2 MB
Datsheet 8LVA2... PDF / 332 KB

Please choose country and language

B&R Logo