Please choose country and language

Motor
Nominal speed nN [rpm] 500
Number of pole pairs 15
Nominal torque Mn [Nm] 596
Nominal power PN [W] 31206
Nominal current IN [A] 61.01
Stall torque M0 [Nm] 714
Stall current I0 [A] 73.1
Maximum torque Mmax [Nm] 1405
Maximum current Imax [A] 208.44
Maximum speed nmax [rpm] 700
Torque constant KT [Nm/A] 9.77
Voltage constant KE [V/1000 rpm] 590.6
Stator resistance R2ph [Ω] 0.13
Stator inductance L2ph [mH] 3.1
Electrical time constant tel [ms] 23.66
Thermal time constant ttherm [min] 149.6
Moment of inertia J [kgcm2] 5800
Weight without brake m [kg] 148
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 128M
ACOPOSmulti 8BVIxxxx... 0880
Cross section for B&R motor cables [mm2] 0
Material number:
8LTSC6.ee005ffgg-0
Description:
Synchronous motor, external cooling / shaft with blind hole, size C, length 6, nominal speed 500 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LT Users manual PDF / 16 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo

Please choose country

B&R Logo