Please choose country and language

Motor
Nominal speed nN [rpm] 500
Number of pole pairs 15
Nominal torque Mn [Nm] 250.25
Nominal power PN [W] 13103
Nominal current IN [A] 25.62
Stall torque M0 [Nm] 325
Stall current I0 [A] 33.3
Maximum torque Mmax [Nm] 1054
Maximum current Imax [A] 156.37
Maximum speed nmax [rpm] 700
Torque constant KT [Nm/A] 9.77
Voltage constant KE [V/1000 rpm] 590.6
Stator resistance R2ph [Ω] 0.21
Stator inductance L2ph [mH] 4.35
Electrical time constant tel [ms] 20.62
Thermal time constant ttherm [min] 122.4
Moment of inertia J [kgcm2] 4400
Weight without brake m [kg] 113
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 1640
ACOPOSmulti 8BVIxxxx... 0440
Cross section for B&R motor cables [mm2] 10
Connector size 1.5
Material number:
8LTQC5.ee005ffgg-0
Description:
Synchronous motor, self-cooling / shaft with blind hole, size C, length 5, nominal speed 500 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LT Users manual PDF / 16 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo