Please choose country and language

Motor
Nominal speed nN [rpm] 1000
Number of pole pairs 12
Nominal torque Mn [Nm] 116
Nominal power PN [W] 12147
Nominal current IN [A] 23.5
Stall torque M0 [Nm] 150
Stall current I0 [A] 30.4
Maximum torque Mmax [Nm] 510
Maximum current Imax [A] 166.16
Maximum speed nmax [rpm] 1200
Torque constant KT [Nm/A] 4.94
Voltage constant KE [V/1000 rpm] 298.4
Stator resistance R2ph [Ω] 0.24
Stator inductance L2ph [mH] 2.42
Electrical time constant tel [ms] 10.21
Thermal time constant ttherm [min] 90
Moment of inertia J [kgcm2] 1931
Weight without brake m [kg] 77
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0440
Cross section for B&R motor cables [mm2] 1.5
Connector size 1.5
Material number:
8LTB95.ee010ffgg-0
Description:
Synchronous motor, self-cooling, hollow shaft, size 9, length 5, nominal speed 1000 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LT Users manual PDF / 16 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo