Please choose country and language

General information
Certifications
CE Yes
UL cURus E360421
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 3.4
Nominal power PN [W] 1068
Nominal current IN [A] 2.3
Stall torque M0 [Nm] 3.6
Stall current I0 [A] 2.5
Maximum torque Mmax [Nm] 14.4
Maximum current Imax [A] 10.6
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.45
Voltage constant KE [V/1000 rpm] 87.96
Stator resistance R2ph [Ω] 6.98
Stator inductance L2ph [mH] 37.5
Electrical time constant tel [ms] 5.4
Thermal time constant ttherm [min] 38
Moment of inertia J [kgcm2] 1.38
Weight without brake m [kg] 5.6
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0.59
Moment of inertia of brake JBr [kgcm2] 0.38
Recommendations
ACOPOS 8Vxxxx.xx... 1045
ACOPOSmulti 8BVIxxxx... 0028
ACOPOS P3 8EIxxxx... 4X5X
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Options
Connection type Single-cable solution
Connection direction Swivel, SCS
Encoder DA 2.2 inductive 32-line single-turn
Shaft end Smooth shaft
Material number:
8LSA37.DA030S000-3
Description:
Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 3.600 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DA ind. 32-line single-turn V2
Certificates Version (Date) Download
Declaration Motors Dreh-Sync PDF / 302 KB
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA37.DA030S000-3) EXE / 299 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo