Please choose country and language

General information
Certifications
CE Yes
UL cURus E360421
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 4
Nominal torque Mn [Nm] 0.52
Nominal power PN [W] 327
Nominal current IN [A] 0.71
Stall torque M0 [Nm] 0.6
Stall current I0 [A] 0.82
Maximum torque Mmax [Nm] 2.4
Maximum current Imax [A] 3.7
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 0.73
Voltage constant KE [V/1000 rpm] 43.98
Stator resistance R2ph [Ω] 34.63
Stator inductance L2ph [mH] 49.6
Electrical time constant tel [ms] 1.4
Thermal time constant ttherm [min] 20
Moment of inertia J [kgcm2] 0.16
Weight without brake m [kg] 1.3
Holding brake
Holding torque of brake MBr [Nm] 2.2
Mass of brake [kg] 0.45
Moment of inertia of brake JBr [kgcm2] 0.12
Recommendations
ACOPOS 8Vxxxx.xx... 1010
ACOPOSmulti 8BVIxxxx... 0014
ACOPOS P3 8EIxxxx... 2X2X
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Options
Connection type Single-cable solution
Connection direction Swivel, SCS
Encoder D9 2.2 inductive multi-turn
Shaft end Smooth shaft
Material number:
8LSA25.D9060S200-3
Description:
Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6,000 rpm, stall torque: 0.600 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 40 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 2.20 Nm, D9 ind. EnDat 2.2 multi-turn 4096 rev.
Certificates Version (Date) Download
Declaration Motors Dreh-Sync PDF / 302 KB
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA25.D9060S200-3) EXE / 299 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo