Please choose country and language

Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 5
Nominal torque Mn [Nm] 66
Nominal power PN [W] 10367
Nominal current IN [A] 20.25
Stall torque M0 [Nm] 75
Stall current I0 [A] 23.01
Maximum torque Mmax [Nm] 230
Maximum current Imax [A] 92.5
Maximum speed nmax [rpm] 4500
Torque constant KT [Nm/A] 3.26
Voltage constant KE [V/1000 rpm] 196.87
Stator resistance R2ph [Ω] 0.57
Stator inductance L2ph [mH] 11.5
Electrical time constant tel [ms] 17.85
Thermal time constant ttherm [min] 56
Moment of inertia J [kgcm2] 102
Weight without brake m [kg] 36
Holding brake
Holding torque of brake MBr [Nm] 47
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 32
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
ACOPOS P3 8EIxxxx... 034X
Cross section for B&R motor cables [mm2] 4
Connector size 1.5
Material number:
8LSC76.ee015ffgg-3
Description:
S5 1500 66 00000 x xx 0 F0 xx S 560 R0
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo