Please choose country and language

Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 5
Nominal torque Mn [Nm] 3.51
Nominal power PN [W] 1654
Nominal current IN [A] 3.2
Stall torque M0 [Nm] 5.2
Stall current I0 [A] 4.8
Maximum torque Mmax [Nm] 15.2
Maximum current Imax [A] 21.9
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 1.08
Voltage constant KE [V/1000 rpm] 64.93
Stator resistance R2ph [Ω] 2.64
Stator inductance L2ph [mH] 16.5
Electrical time constant tel [ms] 6.3
Thermal time constant ttherm [min] 25
Moment of inertia J [kgcm2] 1.87
Weight without brake m [kg] 6.1
Holding brake
Holding torque of brake MBr [Nm] 8
Mass of brake [kg] 1
Moment of inertia of brake JBr [kgcm2] 0.69
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0055
ACOPOS P3 8EIxxxx... 8X8X
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Material number:
8LSC43.ee045ffgg-3
Description:
S5 4500 3.51 00000 x xx 0 F0 xx S 560 R0
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo