Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 5
Nominal torque Mn [Nm] 1.270
Nominal power PN [W] 598
Nominal current IN [A] 1.310
Stall torque M0 [Nm] 1.400
Stall current I0 [A] 1.420
Maximum torque Mmax [Nm] 4.50
Maximum current Imax [A] 6.00
Maximum speed nmax [rpm] 7000
Torque constant KT [Nm/A] 0.970
Voltage constant KE [V/1000 rpm] 58.64
Stator resistance R2ph [Ω] 13.900
Stator inductance L2ph [mH] 27.00000
Electrical time constant tel [ms] 1.940
Thermal time constant ttherm [min] 31.0
Moment of inertia J [kgcm2] 0.3800
Weight without brake m [kg] 2.20
Holding brake
Holding torque of brake MBr [Nm] 3.20
Mass of brake [kg] 0.60
Moment of inertia of brake JBr [kgcm2] 0.3800
Recommendations
ACOPOS 8Vxxxx.xx... 1016
ACOPOSmulti 8BVIxxxx... 0014
ACOPOS P3 8EIxxxx... 2X2X
Cross section for B&R motor cables [mm2] 0.7500
Connector size 1.0
Material number:
8LSAA2.ee045ffgg-3
Description:
Self-cooling, size A, length 2, nominal speed 4,500 rpm
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSAA2.D8045S000-3) EXE / 299 KB
V4.0 DT Upgrade (8LSAA2.D8045S100-3) EXE / 299 KB
V4.0 DT Upgrade (8LSAA2.D8045S200-3) EXE / 299 KB
V4.0 DT Upgrade (8LSAA2.D8045S300-3) EXE / 299 KB
V4.0 DT Upgrade (8LSAA2.D9045S000-3) EXE / 299 KB
V4.0 DT Upgrade (8LSAA2.D9045S100-3) EXE / 299 KB
V4.0 DT Upgrade (8LSAA2.D9045S200-3) EXE / 302 KB
V4.0 DT Upgrade (8LSAA2.D9045S300-3) EXE / 299 KB

Please choose country and language

B&R Logo