Motor
Nominal speed nN [rpm] | 4000 |
Number of pole pairs | 5 |
Nominal torque Mn [Nm] | 14 |
Nominal power PN [W] | 5864 |
Nominal current IN [A] | 11.4 |
Stall torque M0 [Nm] | 36 |
Stall current I0 [A] | 29.3 |
Maximum torque Mmax [Nm] | 131 |
Maximum current Imax [A] | 141 |
Maximum speed nmax [rpm] | 6000 |
Torque constant KT [Nm/A] | 1.23 |
Voltage constant KE [V/1000 rpm] | 74.35 |
Stator resistance R2ph [Ω] | 0.15 |
Stator inductance L2ph [mH] | 2.2 |
Electrical time constant tel [ms] | 14.67 |
Thermal time constant ttherm [min] | 51 |
Moment of inertia J [kgcm2] | 24.7 |
Weight without brake m [kg] | 25 |
Holding brake
Holding torque of brake MBr [Nm] | 60 |
Mass of brake [kg] | 0 |
Moment of inertia of brake JBr [kgcm2] | 14.7 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1320 |
ACOPOSmulti 8BVIxxxx... | 0330 |
ACOPOS P3 8EIxxxx... | 034X |
Cross section for B&R motor cables [mm2] | 4 |
Connector size | 1.5 |
Material number:
8LSA5B.ee040ffgg-3Description:
S54000 14 00000 x xx 0 S0 xx S 560 R0
Certificates | Version (Date) | Download |
---|---|---|
E360421 UL Certificate of Compliance 8LS/8LT/8LV | PDF / 410 KB |
Documentation | Version (Date) | Download |
---|---|---|
8LSA/C...-0 Users manual (Motor version: 0) | PDF / 5 MB | |
8LSA/C/O/P...-3 Users manual (Motor version: 3) | PDF / 24 MB |