Please choose country and language

Material Number Description
8KSD82.ee011ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, A- and B-side foot mounting, size 8, length 2, nominal speed 1100 rpm.
8KSD82.ee016ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, A- and B-side foot mounting, size 8, length 2, nominal speed 1600 rpm.
8KSD82.ee020ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, A- and B-side foot mounting, size 8, length 2, nominal speed 2000 rpm.
8KSD82.ee025ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, A- and B-side foot mounting, size 8, length 2, nominal speed 2500 rpm.
8KSD82.ee030ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, A- and B-side foot mounting, size 8, length 2, nominal speed 3000 rpm.
8KSD84.ee011ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, A- and B-side foot mounting, size 8, length 4, nominal speed 1100 rpm.
8KSD84.ee016ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, A- and B-side foot mounting, size 8, length 4, nominal speed 1600 rpm.
8KSD84.ee020ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, A- and B-side foot mounting, size 8, length 4, nominal speed 2000 rpm.
8KSD84.ee025ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, A- and B-side foot mounting, size 8, length 4, nominal speed 2500 rpm.
8KSD84.ee030ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, A- and B-side foot mounting, size 8, length 4, nominal speed 3000 rpm.
8KSD85.ee011ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, A- and B-side foot mounting, size 8, length 5, nominal speed 1100 rpm.
8KSD85.ee016ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, A- and B-side foot mounting, size 8, length 5, nominal speed 1600 rpm.
8KSD85.ee020ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, A- and B-side foot mounting, size 8, length 5, nominal speed 2000 rpm.
8KSD85.ee025ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, A- and B-side foot mounting, size 8, length 5, nominal speed 2500 rpm.
8KSD85.ee030ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, A- and B-side foot mounting, size 8, length 5, nominal speed 3000 rpm.
8KSD86.ee011ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, A- and B-side foot mounting, size 8, length 6, nominal speed 1100 rpm.
8KSD86.ee016ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, A- and B-side foot mounting, size 8, length 6, nominal speed 1600 rpm.
8KSD86.ee020ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, A- and B-side foot mounting, size 8, length 6, nominal speed 2000 rpm.
8KSD86.ee025ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, A- and B-side foot mounting, size 8, length 6, nominal speed 2500 rpm.
8KSD86.ee030ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, A- and B-side foot mounting, size 8, length 6, nominal speed 3000 rpm.

Please choose country and language

B&R Logo