General information
Cable cross section 5x 0.34 mm²
Cable construction
Power lines
Quantity 5
Wire insulation PVC
Wire colors Black, brown, blue, gray, white
Cross section 0.34 mm²
Shield Yes
Stranding Yes
Cable stranding With filler elements and foil shield
Cable shield Tinned copper braiding, optical coverage >85% and foil shield
Outer jacket
Material PUR/PVC
Electrical properties
Nominal current Max. 4 A / contact
Connection voltage Max. 60 V AC/DC
Ambient conditions
Temperature
Moving -10 to 70°C
Static -20 to 90°C
Mechanical properties
Dimensions
Length 2.6 m
Diameter 6.4 mm ±0.2 mm
Bend radius ≥10x outer diameter
Drag chain data
Acceleration Max. 5.0 m/s2
Flex cycles >2.5 million
Velocity Max. 2.0 m/s
Material number:
80CM02603.26-01
Description:
Incremental encoder cable, length 2.6 m, 5x 0.34 mm², 8-pin male Molex connector on the motor side, M12 connector on the drive side, can be used in cable drag chains, UL listed
Documentation Version (Date) Download
Data Sheet inc. encodercable M12 PDF / 221 KB

Please choose country and language

B&R Logo