General information
B&R ID code | 0xF2FB |
Reverse polarity protection | Yes |
Mechanical properties
Dimensions | |
Width | 390 mm |
Height | 390 mm |
Depth | 390 mm |
Brief overview
Content of delivery |
NOTE: B&R controller components must be ordered separately. The following materials are recommended: 1x 8EI2X2MWDS0.0300-1 1x X20A:220198.058-00 1x 0TP650.07 1x 0TP370.76 1x ETAL100.1Y05-0 1x 0DSMU1.02 1x 0DSMU2.02 1x X20CA0E61.00040 1x 8LSA24.S4060S000.3 |

Material number:
ETA540.0101-132Description:
ETA - Basic mechanics for ACOPOS P3, stack connectors for optimal presentation and storage of ETA systems, mounting plate for one safe motor (8LSA3x), protection with plastic disk, roller lever for triggers, top-hat rail, adapted wiring harness, 1 suitable encoder cable, 1 suitable motor cable, NOTE: B&R controller components must be ordered separately.
Documentation | Version (Date) | Download |
---|---|---|
ETA Standard System - B&R Components | XLSX / 4 MB |