Please choose country and language

General information
Input voltage 24 VDC -15% / +20%
B&R ID code 0xEBE5
24 VDC power supply
Connection Low voltage female connector 5.5 mm / 2.1 mm (0TP650.07)
Cable construction
Wire cross section 2x 0.4 mm²
Properties Wired to terminal block X20TB1F
Outer jacket
Material PVC
Mechanical properties
Length 320 mm
Material number:
ETAL100.3200-1F
Description:

Prewired X20TB1F terminal block including labeling to simplify the process of supplying your X20 components. The product can be connected directly to the wide-range desktop power supply from the ETA light system.

  • ETAL100.3200-1F- 24 VDC power supply with X20TB1F
  • Prewired terminal block for CPU and I/O power supply
  • Terminal block with label 0 / 24 V
  • Direct connection with ETA light power supply
Optional Accessories
Accessories
0TP370.76 Attachment cable to wide-range desktop power supply for office and laboratory use, CEE 7/7 to IEC C13 connector typical application: power supply for evaluation and training systems ETA light
0TP650.07 Wide-range desktop power supply for office and laboratory use, output parameters: 24 VDC, 2.5 A, connection: low voltage connector 5.5 mm / 2.1 mm (+ pin inside), typical application: power supply for ETA light evaluation and training systems Connector compatibility: See technical data of the product to be supplied!
Documentation Version (Date) Download
Data sheet X20TB1F PDF / 139 KB

Please choose country and language

B&R Logo