Please choose country and language

Short description
Interfaces 1x X2X Link slave
General information
B&R ID code 0x17D6
Power supply 24 VDC
Status LED Yes, color and blink code
Encoder input / Encoder error: Yes, blink code
Status indicators I/O function for each digital channel, status
Diagnostics
Power supply Yes, using software
Supply voltage monitoring The power supply is only enabled starting at an input voltage of approx. 15 V.
X2X Link interface Yes, using status LED
Digital outputs Yes, using status LED and software
Power consumption
With 5 V encoder power supply (600 mA) 7.5 W
Without encoder power supply 3 W
Electrical isolation
Encoder - 24 VDC/Digital Yes
Encoder - Encoder/Analog No
X2X Link - Digital/Analog Yes
X2X Link - Encoder Yes
Certifications
CE Yes
UL cULus E115267
Industrial control equipment
Interfaces
User interface
Variant 12-pin multipoint plug
Type X2X Link slave
Encoder inputs
Type Symmetrical
Variant 18-pin male multipoint connector
Incremental encoders
Encoder inputs A, /A - B, /B - R, /R
Distance between edges 90° ±15°
Input signals 5 V (differential)
SSI absolute encoder
Parity Yes
Max. signal delay clock - Data ≤1.25 μs
I/O level 5 V (differential)
Digital inputs
Quantity 3
Nominal voltage 24 VDC
Input voltage 24 VDC ±25%
Input current at 24 VDC Approx. 5 mA
Input circuit Sink
Input filter
Hardware Input 1: ≤100 µs
Input 2 and 3: ≤10 µs
Software ≤16 µs
Additional functions -
Switching threshold
Low <5 V
High >15 V
SSI absolute encoder
Quantity Max. 3
Counter size Max. 31-bit
Max. transfer rate 400 kbit/s
Keying Gray, binary
Encoder signal 5 V, symmetrical
Encoder power supply
5 VDC Module-internal, max. 300 mA per channel, max. 600 mA for all channels
24 VDC External, max. 300 mA per channel
ABR incremental encoder
Quantity Max. 3
Encoder inputs 5 V, symmetrical
Counter size 32-bit
Input frequency Max. 400 kHz
Evaluation 4x
Encoder power supply
5 VDC Module-internal, max. 300 mA per channel, max. 600 mA for all channels
24 VDC External, max. 300 mA per channel
Signal form Square wave pulse
Analog outputs
Quantity 3
Output ±10 V
Digital converter resolution 11-bit + sign
Conversion time ≤300 µs for all channels
Switch on/off behavior Internal enable relay for booting and errors
Output protection Protection against wiring with supply voltage, short circuit protection
Output format
Data type INT
Voltage INT 0x8001 - 0x7FFF / 1 LSB = 0x0001 = 4.882 mV
Range of values
10 V 0x7FFF
0 V 0x0000
-10 V 0x8001
Max. load per output ±10 mA (load ≥1 kΩ)
Power supply
Voltage range 24 VDC ±25%
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation 0 to 50°C
Storage -25 to 70°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x TB712 terminal block separately
Order 2x TB718 terminal blocks separately
Installation On EN50022 compliant mounting rails or screw mounting
Weight 400 g
Module dimensions including mounting plates 170 x 80 x 30 mm (H x W x D)
Material number:
7XX410.50-1
Description:
  • 3 inputs for absolute and incremental encoder
  • 3 analog outputs
  • 3 digital inputs

Remote I/O module, 24 VDC, with X2X Link, electrically isolated, 3 absolute encoder or incremental encoder inputs, 3 digital inputs, 24 VDC, sink, 3 analog outputs, ±10 V, 2 bits, order 2x terminal block 7TB718 and 1x terminal block 7TB712 separately!

Mandatory Accessories
Terminal blocks
7TB712.9 Accessory terminal block, 12-pin, screw clamps 1.5 mm²
7TB712.91 Accessory terminal block, 12-pin, cage clamp terminal block 1.5 mm²
7TB718.9 Accessory terminal block, 18-pin, screw clamps 1.5 mm²
7TB718.91 Accessory terminal block, 18-pin, cage clamp terminal block 1.5 mm²
Optional Accessories
Other
0AC301.9 Accessory, 8x shielding clamp
Terminal blocks
7TB722.9 2003 terminal block, 22-pin, screw clamps
7TB722.91 2003 terminal block, 22-pin, cage clamps
7TB733.9 2003 terminal block, 33-pin, screw clamps
7TB733.91 2003 terminal block, 33-pin, cage clamps
7TB736.9 2003 terminal block, 36-pin, screw clamps
7TB736.91 2003 terminal block, 36-pin, cage clamps
7TB772.91 2003 terminal block, 72-pin, cage clamps
Documentation Version (Date) Download
CX / XX Users Manual PDF / 7 MB
Compact I/O User's Manual PDF / 4 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File STEP 7XX_7CX ZIP / 791 KB

Please choose country and language

B&R Logo