Please choose country and language

General information
Certifications
CE Yes
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T3C
EAC Product family certification
Solid-state drive
Capacity 180 GB
Data reliability <1 unrecoverable error in 1016 bit read accesses
MTBF 1,200,000 hours
S.M.A.R.T. support Yes
Interface SATA
Servicing None
Continuous reading Max. 550 MB/s, with SATA 6 Gbit/s
Max. 280 MB/s, with SATA 3 Gbit/s
Continuous writing Max. 520 MB/s, with SATA 6 Gbit/s
Max. 260 MB/s, with SATA 3 Gbit/s
IOPS
4k read 50000
4k write
Typical 60000
Maximum 80000
Endurance
MLC flash memory Yes
Compatibility SATA 3.0 compliant
ACS-2
SSD Enhanced SMART ATA feature set
Native Command Queuing (NCQ)
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation 0 to 70°C
Storage -55 to 95°C
Transport -55 to 95°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Vibration
Operation 5 to 700 Hz: 2.17 g
Storage 5 to 800 Hz: 3.13 g
Transport 5 to 800 Hz: 3.13 g
Shock
Operation 1500 g, 0.5 ms
Storage 1500 g, 0.5 ms
Transport 1500 g, 0.5 ms
Elevation
Operation -300 to 12192 m
Storage -300 to 12192 m
Transport -300 to 12192 m
Mechanical properties
Installation Fixed
Dimensions
Width 13 mm
Height 98 mm
Depth 105 mm
Weight 118 g
Vendor information
Manufacturer Intel
Manufacturer's product ID SSDSC2CW180A3
Material number:
5AC901.CSSD-02
Description:

This 180 GB slide-in compact solid-state drive (SSD) is based on multi-level cell (MLC) technology and is SATA 3.0 compatible. The slide-in compact drive can be used in APC910 system units.

Optional Accessories
Drives
5MMSSD.0180-00 180 GB SSD MLC - Intel - SATA
Documentation Version (Date) Download
Automation PC 910 User's Manual PDF / 103 MB

Please choose country and language

B&R Logo