Please choose country and language

General information
Cooling Passive
LEDs Ethernet (Link, Activity, Speed)
B&R ID code 0xF1FD
Power button No
Reset button No
Buzzer Yes
Certifications
CE Yes
UL cULus E115267
Industrial control equipment
DNV GL Temperature: B (0 - 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
LR ENV1
EAC Yes
Controller
Operating system PPT50 system
Real-time clock No
Processor
Type ARM Cortex-A9, dual core
Clock frequency 800 MHz
L1 cache 64 kB
L2 cache 512 kB
Flash 512 MB
Mode/Node switches No
DRAM 1 GB (64-bit bandwidth)
Display
Type TFT color
Diagonal 15.6"
Colors 16.7 million (RGB, 8 bits per channel)
Resolution HD, 1366 x 768 pixels
Contrast Typ. 1000:1
Viewing angles
Horizontal Direction L / Direction R = Typ. 85°
Vertical Direction U / Direction D = Typ. 85°
Backlight
Type LED
Brightness Typ. 400 cd/m²
Half-brightness time 70,000 h
Touch screen
Type Multi-touch
Technology PCT (projected capacitive touch)
Surface Glass, chemically hardened (6H), anti-reflective
Screen rotation Yes
Interfaces
Interface
Connection ETH1 (IF1)
Type Ethernet
Variant Shielded RJ45
Cable length Max. 100 m between 2 stations (segment length)
Max. transfer rate 10/100/1000 Mbit/s
Transfer
Physical layer 10BASE-T / 100BASE-TX / 1000BASE-T
Half-duplex Yes
Full-duplex Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Interface IF3
Type USB 2.0
Variant Type A
Current-carrying capacity 0.5 A
Interface IF4
Type USB 2.0
Variant Type A
Current-carrying capacity 0.5 A
Electrical properties
Nominal voltage 24 VDC
Power consumption typ. 24 W / max. 30 W
Fuse 3 A slow-blow, internal
Voltage range 24 VDC (-15% / +20%)
Reverse polarity protection Yes
Electrical isolation Ethernet (ETH1/IF1) to other interfaces, power supply and ground
Operating conditions
Permissible mounting orientations
Standard mounting orientation Vertical
Tilt ±25°
Rotation In 90° increments (portrait/landscape)
All other mounting orientations With derating: Max. operating temperature minus 5°C
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 Front: IP65, Back: IP20
Ambient conditions
Temperature
Operation -20 to 60°C
Storage -20 to 70°C
Transport -20 to 70°C
Relative humidity See temperature/humidity diagram.
Mechanical properties
Front
Design Black
Dimensions
Width 414 mm
Height 258.5 mm
Depth 41.7 mm
Weight 3.1 kg
Material number:
6PPT50.156B-10A
Description:
Power Panel T50, 15.6", glass front (anti-glare), 1x Gigabit Ethernet. CPU and memory: 800 MHz dual core (ARM Cortex-A9), 1 GB RAM, 512 MB onboard flash drive. Display and touch screen: 15.6", 1366 x 768 (HD) resolution, projected capacitive touch screen, multi-touch support, anti-glare glass front with black frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100/1000 Mbit/s, 2x USB 2.0. Client software: Integrated service page, VNC client, embedded web browser.
Included in delivery
Terminal blocks
0TB6102.2110-01 Accessory terminal block, 2-pin (3.81), cage clamp terminal block 1.5 mm²
Optional Accessories
Other
6ACCRPP2.0001-000 Installation kit for Power Panel T-Series and C-Series variants: 9x retaining clips with torque limiting, 1x 2-pin cage clamp terminal block, 1x 2-pin screw clamp terminal block. See the accessories of the Power Panel variant in the corresponding data sheet or on the website.
Terminal blocks
0TB6102.2010-01 Accessory terminal block, 2-pin (3.81), screw clamp terminal block 1.5 mm²
USB accessories
5MMUSB.2048-01 USB 2.0 flash drive 2048 MB B&R
5MMUSB.4096-01 USB 2.0 flash drive 4096 MB B&R
Automation Studio HW Upgrades Version (Date) Download
V4.3 HW Upgrade (6PPT50.156B-10A) EXE / 4 MB
Certificates Version (Date) Download
DNV GL Type Approval Certificate - Power Panel T50 PDF / 251 KB
Lloyds Register PDF / 506 KB
Documentation Version (Date) Download
Power Panel T50 user's manual PDF / 6 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
Makro-/Artikeldaten 4.0.0 (6PPT50.156B-10A) EXE / 588 KB
Panel EPLAN P8 from V2.4 EXE / 134 MB
Linux Images Version (Date) Download
V4.3 LX Upgrade PPT50 (V1.3.2) EXE / 157 MB
V4.3 LX Upgrade PPT50 (V1.3.2) ZIP ZIP / 157 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D files DFX/STEP PPT50 15.6" 1xETH landscape ZIP / 4 MB

Please choose country and language

B&R Logo