Please choose country and language

General information
Cooling Passive
LEDs Ethernet
B&R ID code 0xE58A
Power button No
Reset button No
Buzzer Yes
Certifications
CE Yes
ATEX Zone 2, II 3G Ex nA IIA T5 Gc
Zone 22, II 3D Ex tc IIIC T70°C Dc
Front IP65, back IP20
Ta (see user's manual)
TÜV 16 ATEX 7815X
UL cULus E115267
Industrial control equipment
DNV GL Temperature: B (0 - 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
LR ENV1
KR Yes
EAC Yes
Controller
Operating system PPT30 system
Real-time clock No
Processor
Type ARM Cortex A8
Clock frequency 600 MHz
L1 cache 64 kB
L2 cache 256 kB
Flash 512 MB
Mode/Node switches No
DRAM 256 MB
Display
Type Color TFT
Diagonal 4.3"
Colors 16.7 million (RGB, 8 bits per channel)
Resolution WQVGA, 480 x 272 pixels
Contrast Typ. 350:1
Viewing angles
Horizontal L direction / R direction = typ. 70°
Vertical U direction = typ. 50° / D direction = typ. 70°
Backlight
Type LED
Brightness Typ. 450 cd/m²
Half-brightness time 30,000 h
Touch screen
Type AMT
Technology Analog resistive
Controller B&R, 12-bit
Transmittance 80% ±3%
Screen rotation Yes
Interfaces
Interface
Connection ETH1 (IF1) and ETH2 (IF2)
Type Ethernet
Variant Shielded RJ45 (integrated 2-port switch)
Cable length Max. 100 m between 2 stations (segment length)
Max. transfer rate 10/100 Mbit/s
Transfer
Physical layer 10BASE-T / 100BASE-TX
Half-duplex Yes
Full-duplex Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Interface IF3
Type USB 2.0
Variant Type A
Current-carrying capacity 0.5 A
Interface IF4
Type USB 2.0
Variant Type A
Current-carrying capacity 0.2 A
Electrical properties
Nominal voltage 24 VDC
Max. current at nominal voltage 230 mA
Max. power consumption 5.5 W
Fuse 4 A slow-blow, internal
Voltage range 8 to 32 VDC
Reverse polarity protection Yes
Electrical isolation Ethernet (ETH1/IF1 and ETH2/IF2) to other interfaces, power supply and ground
Operating conditions
Permissible mounting orientations
Standard mounting orientation Vertical
Tilt ±25°
Rotation In 90° increments (portrait/landscape)
Installation elevation above sea level
0 to 2000 m No limitations
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 Front: IP65, Back: IP20
Degree of protection per UL 50 Front: Type 4X indoor use only
Ambient conditions
Temperature
Operation -20 to 60°C
Storage -20 to 70°C
Transport -20 to 70°C
Relative humidity See temperature/humidity diagram.
Mechanical properties
Front
Design Anthracite gray pinstripe
Dimensions
Width 140 mm
Height 96 mm
Depth 38.3 mm
Weight 0.3 kg
Material number:
6PPT30.043F-20B
Description:
Power Panel T30, 4.3", landscape format. CPU and memory: 600 MHz (ARM Cortex-A8), 512 MB onboard flash drive. Display and touch screen: 4.3", 480 x 272 (WQVGA) resolution, analog resistive touch screen, landscape format, anthracite gray pinstripe. Interfaces: 2x Ethernet 10/100 Mbit/s (integrated switch), 2x USB 2.0. Client software: Integrated service page, VNC client, embedded web browser.
Further information:

B&R Panel Designer

Included in delivery
Terminal blocks
0TB6102.2110-01 Accessory terminal block, 2-pin (3.81), cage clamp terminal block 1.5 mm²
Optional Accessories
Accessories
9A0013.01 Stylus pen for resistive touch screen
Other
6ACCRPP1.0000-000 Installation kit for Power Panel T-Series and C-Series variants: 6x retaining clips (orange), 1x 2-pin cage clamp terminal block, 1x 2-pin screw clamp terminal block. See the accessories of the Power Panel variant in the corresponding data sheet or on the website.
Terminal blocks
0TB6102.2010-01 Accessory terminal block, 2-pin (3.81), screw clamp terminal block 1.5 mm²
USB accessories
5MMUSB.2048-01 USB 2.0 flash drive 2048 MB B&R
5MMUSB.4096-01 USB 2.0 flash drive 4096 MB B&R
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (6PPT30.043F-20B) EXE / 408 KB
V4.1 HW Upgrade (6PPT30.043F-20B) EXE / 213 KB
Certificates Version (Date) Download
DNV GL Type Approval Certificate - X20 / Power Panel T30 PDF / 164 KB
E115267 UL CoC Power Panel C70, T30 Series PDF / 336 KB
KR Type Approval Certificate MIL39390-AC006 (T30 Panel Series) PDF / 570 KB
Lloyds Register PDF / 506 KB
TÜV 16 ATEX 7815 X PDF / 3 MB
Documentation Version (Date) Download
Power Panel T30 User's manual PDF / 5 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
Panel EPLAN P8 from V2.4 EXE / 134 MB
Linux Images Version (Date) Download
V4.2 LX Upgrade PPT30 (V1.3.2) EXE / 174 MB
V4.2 LX Upgrade PPT30 (V1.3.2) ZIP ZIP / 174 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP T30 4.3" landscape ZIP / 6 MB

Please choose country and language

B&R Logo