General information
Interfaces
USB | |
Type | USB 1.1, USB 2.0 |
Connection | To any USB type A interface |
Transfer rate | Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s) |
Sequential reading | Max. 8.7 MB/s |
Sequential writing | Max. 1.7 MB/s |
Support
Operating systems | |
Windows XP Professional | Yes |
Windows XP Embedded | Yes |
Windows ME | Yes |
Windows 2000 | Yes |
Windows CE 5.0 | Yes |
Windows CE 4.2 | Yes |
Electrical properties
Current consumption | 650 µA sleep mode, 150 mA read/write |
Ambient conditions
Temperature | |
Operation | 0 to 45°C |
Storage | -20 to 60°C |
Transport | -20 to 60°C |
Relative humidity | |
Operation | 10 to 90%, non-condensing |
Storage | 5 to 90%, non-condensing |
Transport | 5 to 90%, non-condensing |
Vibration | |
Operation | 10 to 500 Hz: 2 g (19.6 m/s² 0-peak), oscillation rate 1/minute |
Storage | 10 to 500 Hz: 2 g (19.6 m/s² 0-peak), oscillation rate 1/minute |
Transport | 10 to 500 Hz: 2 g (19.6 m/s² 0-peak), oscillation rate 1/minute |
Shock | |
Operation | Max. 40 g (392 m/s² 0-peak) and 11 ms duration |
Storage | Max. 80 g (784 m/s² 0-peak) and 11 ms duration |
Transport | Max. 80 g (784 m/s² 0-peak) and 11 ms duration |
Elevation | |
Operation | Max. 3048 m |
Storage | Max. 12192 m |
Transport | Max. 12192 m |
Mechanical properties
Dimensions | |
Width | 19 mm |
Length | 52.2 mm |
Height | 7.9 mm |
Material number:
5MMUSB.2048-00Description:
USB 2.0 flash drive 2048 MB