Material number:
1TGAP4XXRS-2022NEWDescription:
JRSP - Security update-2022/JRSP security update license for one instance of Report Server(R) and/or Report Designer(E). Includes a security update license (subscription) for "TIBCO JasperReports Server Professional Edition" for APROL (package/bundle for OEM). The subscription starts in the period from 2022-01-01 to 2022-12-31 and ends after 12 months. - B&R offers this security update license as an integrated software vendor (OEM) exclusively as an optional license for APROL. This license is only permitted to be used together with APROL. - This security update license is a 1-year subscription and permits the operation of the "TIBCO JasperReports Server Professional Edition" software that is shipped with APROL for an unlimited period of time (OEM license does not expire). - If the "TIBCO JasperReports Server Professional Edition" software is updated/upgraded after the 1-year subscription has expired, a security update license (subscription) is required (e.g. caused by the APROL update/upgrade). - If the monthly AutoYaST update is used via the "GPOS-Security update- 202x/ CC" license, this "JRS BI- Security Update- 202x" license may also need to be purchased. Note: - The service life of the "TIBCO JasperReports Server Professional Edition" software is not limited. - However, if the software is updated, a valid 1-year subscription must still exist on the control computer at that time, or a security update license must be purchased for the current calendar year.