Please choose country and language

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 27.3
Nominal power PN [W] 8577
Nominal current IN [A] 16.75
Stall torque M0 [Nm] 31.2
Stall current I0 [A] 19.1
Maximum torque Mmax [Nm] 81.6
Maximum current Imax [A] 87
Maximum speed nmax [rpm] 6000
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.4
Stator resistance R2ph [Ω] 0.65
Stator inductance L2ph [mH] 6.53
Electrical time constant tel [ms] 10.05
Thermal time constant ttherm [min] 55
Moment of inertia J [kgcm2] 13.8
Weight without brake m [kg] 22.8
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0220
Cross section for B&R motor cables [mm2] 4
Connector size 1
Material number:
8LSC65.ee030ffgg-0
Description:
Synchronous motor, seperately cooled; Size 6; Length 5; Rated speed 3000 rpm;
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo