Please choose country and language

Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 4
Nominal torque Mn [Nm] 18.72
Nominal power PN [W] 4313
Nominal current IN [A] 8.44
Stall torque M0 [Nm] 20.8
Stall current I0 [A] 9.4
Maximum torque Mmax [Nm] 55.2
Maximum current Imax [A] 30.78
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 2.22
Voltage constant KE [V/1000 rpm] 134
Stator resistance R2ph [Ω] 1.43
Stator inductance L2ph [mH] 15.36
Electrical time constant tel [ms] 10.74
Thermal time constant ttherm [min] 43
Moment of inertia J [kgcm2] 10.66
Weight without brake m [kg] 15.3
Holding brake
Holding torque of brake MBr [Nm] 15
Mass of brake [kg] 0.9
Moment of inertia of brake JBr [kgcm2] 1.66
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 4
Connector size 1
Material number:
8LSC56.ee022ffgg-2
Description:
Synchronous motor, external cooling, size 5, length 6, rated speed 2200 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSC56.E0022D105-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC56.E1022D205-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC56.EB022D005-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC56.EB022D105-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC56.R0022D005-2) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo