Please choose country and language

Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 5
Nominal torque Mn [Nm] 7.8
Nominal power PN [W] 3676
Nominal current IN [A] 7.2
Stall torque M0 [Nm] 13
Stall current I0 [A] 12
Maximum torque Mmax [Nm] 38
Maximum current Imax [A] 54.85
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 1.08
Voltage constant KE [V/1000 rpm] 66
Stator resistance R2ph [Ω] 0.8
Stator inductance L2ph [mH] 7.75
Electrical time constant tel [ms] 8.81
Thermal time constant ttherm [min] 40
Moment of inertia J [kgcm2] 4.39
Weight without brake m [kg] 8.9
Holding brake
Holding torque of brake MBr [Nm] 8
Mass of brake [kg] 0.46
Moment of inertia of brake JBr [kgcm2] 0.54
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 4
Connector size 1
Material number:
8LSC46.ee045ffgg-1
Description:
Synchronous motor, external cooling, size 4, length 6, rated speed 4500 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSC46.E0045C105-1) EXE / 319 KB
V4.0 DT Upgrade (8LSC46.E0045D005-1) EXE / 319 KB
V4.0 DT Upgrade (8LSC46.E1045D005-1) EXE / 319 KB
V4.0 DT Upgrade (8LSC46.EA045D200-1) EXE / 319 KB
V4.0 DT Upgrade (8LSC46.EA045D205-1) EXE / 319 KB
V4.0 DT Upgrade (8LSC46.EB045C005-1) EXE / 319 KB
V4.0 DT Upgrade (8LSC46.R0045D205-1) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo