Please choose country and language

Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 4
Nominal torque Mn [Nm] 24.4
Nominal power PN [W] 5621
Nominal current IN [A] 11.01
Stall torque M0 [Nm] 28
Stall current I0 [A] 12.6
Maximum torque Mmax [Nm] 95.2
Maximum current Imax [A] 76
Maximum speed nmax [rpm] 6000
Torque constant KT [Nm/A] 2.22
Voltage constant KE [V/1000 rpm] 134
Stator resistance R2ph [Ω] 0.91
Stator inductance L2ph [mH] 10.6
Electrical time constant tel [ms] 11.65
Thermal time constant ttherm [min] 60
Moment of inertia J [kgcm2] 15.7
Weight without brake m [kg] 23
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 4
Connector size 1
Material number:
8LSA66.ee022ffgg-0
Description:
Synchronous motor, self cooling; Size 6; Length 6; Rated speed 2200 rpm;
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo