Please choose country and language

General information
Certifications
CE Yes
Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 4
Nominal torque Mn [Nm] 14.4
Nominal power PN [W] 3318
Nominal current IN [A] 6.5
Stall torque M0 [Nm] 16
Stall current I0 [A] 7.2
Maximum torque Mmax [Nm] 55.2
Maximum current Imax [A] 30.8
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 2.22
Voltage constant KE [V/1000 rpm] 134
Stator resistance R2ph [Ω] 1.51
Stator inductance L2ph [mH] 17.6
Electrical time constant tel [ms] 11.6
Thermal time constant ttherm [min] 43
Moment of inertia J [kgcm2] 10.66
Weight without brake m [kg] 13
Holding brake
Holding torque of brake MBr [Nm] 15
Mass of brake [kg] 0.9
Moment of inertia of brake JBr [kgcm2] 1.66
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 1.5
Options
Connection type Connector
Connection direction Straight (top connector)
Encoder R0 Resolver 2-pin
Shaft end Smooth shaft
Material number:
8LSA56.R0022C200-1
Description:
synchronous motor, number of pole pairs: 4 pairs, nominal speed: 2200 rpm stall torque: 16.000 Nm, motor with holding brake, smooth shaft, straight connector (top), centering diameter 130 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 15.00 Nm, R0 resolver 2-pin
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA56.R0022C200-1) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo