Please choose country and language

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 5
Nominal torque Mn [Nm] 7.7
Nominal power PN [W] 2419
Nominal current IN [A] 4.73
Stall torque M0 [Nm] 10
Stall current I0 [A] 6.1
Maximum torque Mmax [Nm] 38
Maximum current Imax [A] 36.47
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.4
Stator resistance R2ph [Ω] 1.92
Stator inductance L2ph [mH] 17.44
Electrical time constant tel [ms] 9.08
Thermal time constant ttherm [min] 40
Moment of inertia J [kgcm2] 4.39
Weight without brake m [kg] 7.3
Holding brake
Holding torque of brake MBr [Nm] 8
Mass of brake [kg] 0.46
Moment of inertia of brake JBr [kgcm2] 0.54
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0055
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LSA46.ee030ffgg-0
Description:
Synchronous motor, self-cooling, size 4, length 6, speed 3000 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA46.D0030D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.D0030D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.D0030D800-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.D1030D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA46.D1030D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA46.E0030D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.E0030D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.E0030D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.E0030D300-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.E1030C200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.E1030D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.E1030D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.E1030D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.E1030D300-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.E1030D600-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.E1030D700-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.E1030D900-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.EA030C000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.EA030C200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA46.EA030D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.EA030D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA46.EA030D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.EA030D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA46.EA030D600-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.EA030D700-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.EA030D800-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.EB030C104-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA46.EB030C200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA46.EB030C300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA46.EB030D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA46.EB030D004-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.EB030D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.EB030D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.EB030D300-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.EB030D400-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA46.EB030D600-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA46.EB030D604-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA46.R0030C000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.R0030C100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA46.R0030D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.R0030D004-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.R0030D104-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA46.R0030D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.R0030D300-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.R0030D400-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA46.R0030D600-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.R0030D700-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.R0030D704-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.S0030D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.S0030D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA46.S0030D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA46.S0030D300-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.S1030D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA46.S1030D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.S1030D500-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA46.S1030D600-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA46.S1030D800-0) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo