Please choose country and language

Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 5
Nominal torque Mn [Nm] 4
Nominal power PN [W] 2513
Nominal current IN [A] 4.91
Stall torque M0 [Nm] 8
Stall current I0 [A] 9.8
Maximum torque Mmax [Nm] 30.4
Maximum current Imax [A] 58.35
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 0.81
Voltage constant KE [V/1000 rpm] 49.2
Stator resistance R2ph [Ω] 0.6
Stator inductance L2ph [mH] 5.4
Electrical time constant tel [ms] 9
Thermal time constant ttherm [min] 35
Moment of inertia J [kgcm2] 3.58
Weight without brake m [kg] 6.5
Holding brake
Holding torque of brake MBr [Nm] 8
Mass of brake [kg] 0.46
Moment of inertia of brake JBr [kgcm2] 0.54
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LSA45.ee060ffgg-0
Description:
Synchronous motor, self-cooling, size 4, length 5, speed 6000 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA45.E0060D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.E0060D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.E1060D700-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.E1060D800-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.EA060D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.EA060D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.EA060D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.EB060C200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.EB060D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.EB060D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.EB060D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.EB060D300-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.EB060D600-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.R0060D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.R0060D004-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.R0060D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA45.R0060D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.R0060D604-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.S0060D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.S1060D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.S1060D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA45.S1060D800-0) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo