Please choose country and language

Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 5
Nominal torque Mn [Nm] 5.2
Nominal power PN [W] 1198
Nominal current IN [A] 2.35
Stall torque M0 [Nm] 6
Stall current I0 [A] 2.7
Maximum torque Mmax [Nm] 22.8
Maximum current Imax [A] 16.07
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 2.22
Voltage constant KE [V/1000 rpm] 134
Stator resistance R2ph [Ω] 6.24
Stator inductance L2ph [mH] 44.8
Electrical time constant tel [ms] 7.18
Thermal time constant ttherm [min] 30
Moment of inertia J [kgcm2] 2.73
Weight without brake m [kg] 5.4
Holding brake
Holding torque of brake MBr [Nm] 8
Mass of brake [kg] 0.46
Moment of inertia of brake JBr [kgcm2] 0.54
Recommendations
ACOPOS 8Vxxxx.xx... 1045
ACOPOSmulti 8BVIxxxx... 0028
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LSA44.ee022ffgg-0
Description:
Synchronous motor, self-cooling, size 4, length 4, speed 2200 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA44.D0022D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.D0022D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.D1022D400-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.D1022D600-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.D1022D800-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.E0022C100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.E0022C200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.E0022D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.E0022D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.E0022D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.E1022C704-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.E1022D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.E1022D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.E1022D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.E1022D900-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.EA022D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.EA022D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.EA022D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.EA022D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.EB022C000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.EB022C300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.EB022D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.EB022D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.EB022D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.EB022D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.EB022D700-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.EB022D900-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.R0022D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.R0022D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.R0022D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.R0022D300-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.R0022D600-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.R0022D700-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.R0022D800-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.S0022D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA44.S1022C200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA44.S1022D800-0) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo